ROHM Product Detail

BD750U2EFJ-C
200mA 5V Output, Ultra Low Iq, High-Accuracy LDO Regulator for Automotive

The BD750U2EFJ-C is a low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 200mA output current and 6μA (Typ) current consumption. These regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase.

This IC uses different production line against series model BD750L2EFJ-C for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD750L2EFJ-C is disclosed for documents and design models unless otherwise specified.

Product Detail

 
Part Number | BD750U2EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

5.8

Vin(Max.)[V]

45

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.006

Dropout Voltage (Typ.)[V]

0.4(Io=0.2A)

Ripple Rejection [dB]

60

Load Regulation[mV]

5(Io=10mA to 200mA )

Output Capacitor[µF]

4.7

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Ultra low quiescent current: 6μA(Typ)
  • Output current capability: 200mA
  • Output voltage: 3.3V or 5.0V(Typ)
  • High output voltage accuracy: ±2%
  • Low saturation voltage by using PMOS output transistor.
  • Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
  • Integrated thermal shutdown to protect the IC from overheating at overload conditions.
  • Low ESR ceramic capacitor can be used as output capacitor.
  • HTSOP-J8, TO252-3, SOT223-4(F)(SOT223-4, SOT223-4F) 3type package

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68020
    • 2.5kW LLC Converter, DC390Vin, 48Vout
    • LLC converters are power conversion circuits that utilize resonance phenomena, consisting of a primary-side excitation inductance, resonant inductor, resonant capacitor, switching element, and secondary-side rectifier circuit. By employing soft-switching technologies such as ZVS (Zero Voltage Switching) (primary-side switch) and ZCS (Zero Current Switching) (secondary-side switch), switching losses are significantly reduced, achieving high efficiency and low EMI by suppressing switching noise. They are applicable to a variety of power conversion circuits.

      LLC converters that accept DC 400V input are used in applications where the DC voltage is converted from a commercial AC power input via a PFC (Power Factor Correction) and then converted to the voltage required by the system for distribution (server power supplies, industrial power supplies, PV hybrid inverters, ESS, UPS, xEV OBC (onboard charger), etc.), as well as for voltage conversion from the 400V battery of xEVs (xEV DC-DC converters, etc.). The secondary-side full-bridge rectifier circuit is a topology commonly used for relatively high power (up to several tens of kW) and relatively high output voltage (>48V).

      This reference design is a DC 390V input, 48V output, 2.5kW LLC converter that incorporates Nuvoton Technology's high-resolution 32-bit MCU (KM1M7CF0) for power control and uses SiC MOSFETs as the primary switching element.

      For more details about the board, please contact the following:
      https://www.nuvoton.com/applications/power-energy/llc-reference-board/

X

Most Viewed