ROHM Product Detail

Not Recommended for New Designs BD750L2EFJ-C
200mA 5V Output, Ultra Low Iq, High-Accuracy LDO Regulator for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD750L2EFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

5.8

Vin(Max.)[V]

45

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.006

Dropout Voltage (Typ.)[V]

0.4(Io=0.2A)

Ripple Rejection [dB]

60

Load Regulation[mV]

5(Io=10mA to 200mA )

Output Capacitor[µF]

4.7

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • Ultra low quiescent current: 6μA(Typ)
  • Output current capability: 200mA
  • Output voltage: 3.3V or 5.0V(Typ)
  • High output voltage accuracy: ±2%
  • Low saturation voltage by using PMOS output transistor.
  • Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
  • Integrated thermal shutdown to protect the IC from overheating at overload conditions.
  • Low ESR ceramic capacitor can be used as output capacitor.
  • HTSOP-J8, TO252-3, SOT223-4(F)(SOT223-4, SOT223-4F) 3type package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD750L2EFJ-EVK-301
    • BD750L2EFJ-C Evaluation Board

X

Most Viewed