ROHM Product Detail

BD70FC0WFP
1A 7V, Fixed Output, High-Accuracy LDO Regulator

The BDxxFC0 series are low-saturation regulators. The series’ output voltages are Variable, 3.0V, 3.3V, 5.0V, 6.0V, 7.0V, 8.0V, 9.0V, 10.0V, 12.0V and 15.0V and packages are HTSOP-J8, TO252-3, and TO252-5. This series has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD70FC0WFP-E2
Status | Recommended
Package | TO252-5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

8

Vin(Max.)[V]

26.5

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.3(Io=0.5A)

Ripple Rejection [dB]

50

Load Regulation[mV]

Vo x 0.01V(Io=5mA to 1A)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

TO252-5

Reference Code

PPAK-5

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Output current capability: 1A
  • High output voltage accuracy (Ta=25°C): ±1%
  • Low saturation with PDMOS output
  • Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
  • Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
  • Available Ceramic Capacitor to prevent oscillation
X

Most Viewed