ROHM Product Detail

BD633C0WEFJ-C (Under Development)
Automotive 1A 3.3V, Fixed Output LDO Regulators

The BD6xxC0-C series is a low-current consumption regulator product designed with an absolute maximum voltage of up to 45V, a very high output voltage accuracy of ±2.0%, an output current of up to 1A, and a low current consumption of 27μA. The output voltage line-up are fixed type 3.3V, 5.0V, and adjustable output voltage type. The Adjustable output voltage type can be adjusted between 1.5V, and 26V by an external resistive divider connected to the ADJ pin. These products are designed for power supplies in various automotive applications requiring a direct battery connection. There is an output shutdown function, where the output of the device is "ON" when a logical "HIGH" is applied to the EN pin, and the output of the device is "OFF" when a logical "LOW" is applied to the EN pin. Furthermore, ceramic capacitors can be sufficiently used for the phase compensation. The device features an integrated Over Current Protection to protect the device from a damage caused by short circuits or overload, and an integrated Thermal Shutdown Protection to avoid damage by overheating.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD633C0WEFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

3.92

Vin(Max.)[V]

42

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.032

Dropout Voltage (Typ.)[V]

0.275(Io=0.5A)

Ripple Rejection [dB]

55

Load Regulation[mV]

0.2%(Io=0.1mA to 1A)

Output Capacitor[µF]

0.6

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Output Shutdown Function (Applicable only product)
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
X

Most Viewed