BD50C0AWFP2-C
35V Voltage Resistance 1A, High-Accuracy LDO Regulator for Automotive
BD50C0AWFP2-C
35V Voltage Resistance 1A, High-Accuracy LDO Regulator for Automotive
The BD50C0AWFP2-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading.
Product Detail
Functional Safety:

Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
6
Vin(Max.)[V]
26.5
Iout(Max.)[A]
1
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.3(Io=500mA)
Ripple Rejection [dB]
55
Load Regulation[mV]
0.05(Io=5mA to 1A)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Package
TO263-5F
Reference Code
TO263-5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・Maximum output current: 1A・Output voltage accuracy: ±1%
・Ultra-low saturation with PDMOS output