ROHM Product Detail

BD50C0AFP2-C
35V Voltage Resistance 1A, High-Accuracy LDO Regulator for Automotive

The BD50C0AFP2-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading.

Product Detail

 
Part Number | BD50C0AFP2-CE2
Status | Recommended
Package | TO263-3F
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

6

Vin(Max.)[V]

26.5

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.3(Io=500mA)

Ripple Rejection [dB]

55

Load Regulation[mV]

0.05(Io=5mA to 1A)

Output Capacitor[µF]

1

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

TO263-3F

Reference Code

TO263-3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・Maximum output current: 1A
・Output voltage accuracy: ±1%
・Ultra-low saturation with PDMOS output
X

Most Viewed