ROHM Product Detail

Not Recommended for New Designs BD450U2EFJ-C
200mA 5.0V Output LDO Regulators

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD450U2EFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

42

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.16(Io=100mA)

Ripple Rejection [dB]

65

Load Regulation[mV]

10(Io=10mA to 100mA )

Output Capacitor[µF]

6

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

Tj=-40

Operating Temperature (Max.)[°C]

Tj=150

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • Qualified for Automotive Applications
  • Wide Temperature Range: -40℃ to +150℃
  • Wide Operating Input Range: 3.0V to 42V
  • Low Quiescent Current: 40μA(Typ.)
  • Output Current: 200mA
  • High Output Voltage Accuracy: ±2%
  • Output Voltage: 3.3V or 5.0V(Typ.)
  • Enable Input(Only W: Includes Enable Input)
  • Over Current Protection(OCP)
  • Thermal Shutdown Protection(TSD)
  • AEC-Q100 Qualified(Grade 1)
X

Most Viewed