ROHM Product Detail

BD450S2WFP3-C
Automotive 200mA 5.0V, Fixed Output LDO Regulators with Enable Input

The BD4xxS2-C series are low quiescent regulators featuring 45V absolute maximum voltage, and output voltage accuracy of ±2% (3.3V or 5.0V: Typ), 200mA output current and 40µA (Typ) current consumption. These regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. A logical “HIGH” at the CTL pin enables the device and “LOW” at the CTL pin not enables the device. (Only W: Includes switch) Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

Product Detail

 
Part Number | BD450S2WFP3-CE2
Status | Recommended
Package | SOT223-4
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

42

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.04

Dropout Voltage (Typ.)[V]

0.16(Io=100mA)

Ripple Rejection [dB]

65

Load Regulation[mV]

10(Io=10mA to 100mA )

Output Capacitor[µF]

6

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

SOT223-4

Reference Code

SOT223-4

Operating Temperature (Min.)[°C]

Tj=-40

Operating Temperature (Max.)[°C]

Tj=150

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Qualified for Automotive Applications
  • Wide Temperature Range (Tj): -40℃ to +150℃
  • Wide Operating Input Range: 3.0V to 42V
  • Low Quiescent Current: 40µA (Typ)
  • Output Current: 200mA
  • High Output Voltage Accuracy: ±2%
  • Output Voltage: 3.3V or 5.0V (Typ)
  • Enable Input (Only W: Includes Enable Input)
  • Over Current Protection (OCP)
  • Thermal Shutdown Protection (TSD)
  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
X

Most Viewed