BD433M5WFPJ-C - Tools

The BD433M5WFPJ-C is low quiescent regulator. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, this IC also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions. A logical “HIGH” at the CTL enables the device and “LOW” at the CTL disables the device.

Models

Unencrypted SPICE Model (Inquiry Form)
After you fill out the inquiry form, we will send you two copies of the URL and password to download the document.
BD433M5WFPJ-C PSPICE Model