BD433M2WEFJ-C
200mA 3.3V, Fixed Output, Low Iq, High-Accuracy LDO Regulator for Automotive
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BD433M2WEFJ-C
						
						200mA 3.3V, Fixed Output, Low Iq, High-Accuracy LDO Regulator for Automotive
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Functional Safety:

Specifications:
ch
1
Withstand Voltage (Max.)[V]
45
Vin(Min.)[V]
3.9
Vin(Max.)[V]
42
Iout(Max.)[A]
0.2
Vout Type
Fixed
Vout Accuracy
±2.0%
Circuit Current[mA]
0.04
Dropout Voltage (Typ.)[V]
0.2(Io=100mA)
Ripple Rejection [dB]
65
Load Regulation[mV]
10(Io=10mA to 100mA )
Output Capacitor[µF]
6
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
Tj=-40
Operating Temperature (Max.)[°C]
Tj=150
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Qualified for Automotive Applications
 - Wide Temperature Range: -40℃ to +150℃
 - Wide Operating Input Range: 3.0V to 42V
 - Low Quiescent Current: 38µA (Typ.)
 - Output Current: 500mA
 - High Output Voltage Accuracy: ±2%
 - Over Current Protection (OCP)
 - Thermal Shutdown Protection (TSD)
 - AEC-Q100 Qualified(Grade 1)