ROHM Product Detail

BD3650FP-M
300mA 5V, Fixed Output LDO Regulator for Automotive

BD3650FP regulators feature a high 36V breakdown voltage and are suitable for use with onboard vehicle microcontrollers. With these devices, a ceramic capacitor can be selected at the output for stable operation, the output tolerance is within ±2% over the wide ambient temperature range (-40 to 125?), and the short circuit protection is folded-type to minimize generation of heat during malfunction. These devices are developed to offer most robust power-supply design under the harsh automotive environment. The BD3650FP provide ideal solutions to lower the current consumption as well as to simplify the use with battery direct-coupled systems.

Product Detail

 
Part Number | BD3650FP-ME2
Status | Recommended
Package | TO252-3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

36

Vin(Min.)[V]

5.6

Vin(Max.)[V]

30

Iout(Max.)[A]

0.3

Vout Type

Fixed

Vout Accuracy

±2.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.2(Io=0.2A)

Load Regulation[mV]

10(Io=10mA to 300mA )

Output Capacitor[µF]

4.7

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・Low-saturation voltage type P-channel DMOS output transistors
・Low-ESR ceramic capacitors can be used as output capacitors.
・Vcc power supply voltage=36 V
・Built-in overcurrent protection circuit and thermal shutdown circuit
X

Most Viewed