BD3573YHFP-M
500mA 3.3V, Fixed Output, High-Accuracy LDO Regulator for Automotive
Last Time Buy
BD3573YHFP-M
500mA 3.3V, Fixed Output, High-Accuracy LDO Regulator for Automotive
Products discontinuation (EOL) has been announced.
Product Detail
Functional Safety:

Specifications:
ch
1
Withstand Voltage (Max.)[V]
50
Vin(Min.)[V]
4.5
Vin(Max.)[V]
36
Iout(Max.)[A]
0.5
Vout Type
Fixed
Vout Accuracy
±2.0%
Circuit Current[mA]
0.03
Ripple Rejection [dB]
55
Load Regulation[mV]
20(Io=0mA to 200mA )
Output Capacitor[µF]
0.1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Features:
・Low-Saturation Voltage Type P-Channel DMOSOutput Transistors・High Output Voltage Precision: ±2 %(lo = 200 mA)
・Low-ESR Ceramic Capacitors can be used as Output Capacitors.
・VCC Power Supply Voltage = 50 V
・Built-in Overcurrent