ROHM Product Detail

Last Time Buy BD3571YFP-M
500mA 5V, Fixed Output, High-Accuracy LDO Regulator for Automotive

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3571YFP-ME2
Status | Last Time Buy
Package | TO252-3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

5.5

Vin(Max.)[V]

36

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.03

Dropout Voltage (Typ.)[V]

0.25(Io=0.2A)

Ripple Rejection [dB]

55

Load Regulation[mV]

20(Io=0mA to 200mA )

Output Capacitor[µF]

0.1

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

TO252-3

Reference Code

DPAK-3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

・Low-Saturation Voltage Type P-Channel DMOSOutput Transistors
・High Output Voltage Precision: ±2 %(lo = 200 mA)
・Low-ESR Ceramic Capacitors can be used as Output Capacitors.
・VCC Power Supply Voltage = 50 V
・Built-in Overcurrent
X

Most Viewed