ROHM Product Detail

Not Recommended for New Designs BD3552HFN
2A Variable Output, High-Accuracy LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD3552HFN-TR
Package | HSON8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6

Vin(Min.)[V]

4.3

Vin(Max.)[V]

5.5

Iout(Max.)[A]

2

Vout Type

Adjustable

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.2(Io=2A)

Load Regulation[mV]

0.5(Io=0 to 2A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

Adjustable

Package

HSON8

Reference Code

VSON-8

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Features:

・Internal high-precision reference voltage circuit(0.65V±1%)
・Built-in VCC under voltage lockout circuit
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (100mΩ (BD3552HFN typ>)
・Built-in current limit circuit
・Built-in thermal shutdown (TSD) circuit
・Variable output (0.65 to 2.7V)
・Small package HSON8 : 2.9x3x0.6 (mm)
・Tracking function
X

Most Viewed