ROHM Product Detail

Not Recommended for New Designs BD3550HFN
500mA Variable Output, High-Accuracy LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD3550HFN-TR
Package | HSON8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6

Vin(Min.)[V]

4.3

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.5

Vout Accuracy

±1.0

Circuit Current[mA]

0.5

Thermal Shut-down

Recover

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Soft Start

Variable

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Features:

・Internal high-precision reference voltage circuit (0.65V±1%)
・Built-in VCC under voltage lockout circuit
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (400mΩ (BD3550HFN typ))
・Built-in current limit circuit
・Built-in thermal shutdown (TSD) circuit
・Variable output (0.65 to 2.7V)
・Small package HSON8 : 2.9x3x0.6 (mm)
・Tracking function
X

Most Viewed