BD3541NUV
1A Variable Output, High-Accuracy LDO Regulator

BD354XNUV ultra low-dropout linear chipset regulator operates from a very low input supply, and offers ideal performance in low input voltage to low output voltage applications. It incorporates a built-in N-MOSFET power transistor to minimize the input-to-output voltage differential to the ON resistance (RON MAX=200mO) level. By lowering the dropout voltage in this way, the regulator realizes high current output (Iomax=1.0A) with reduced conversion loss, and thereby obviates the switching regulator and its power transistor, choke coil, and rectifier diode. Thus, BD354XNUV are designed to enable significant package profile downsizing and cost reduction. An external resistor allows the entire range of output voltage configurations between 0.65 and 2.7V, while the NRCS (soft start) function enables a controlled output voltage ramp-up, which can be programmed to whatever power supply sequence is required.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3541NUV-E2
Status | Active
Package | VSON010V3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Iout(Max.)[A]

1

Vout Type

Adjustable

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.7

Dropout Voltage (Typ.)[V]

0.2(Io=1A)

Load Regulation[mV]

0.5(Io=0 to 1A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

Adjustable

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Find Similar

Features:

・Internal high-precision reference voltage circuit (0.65V±1%)
・Built-in VCC under voltage lock out circuit
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (200mΩ typ.)
・Built-in current limit circuit
・Built-in thermal shutdown (TSD) circuit
・Variable output (0.65 to 2.7V)
・Incorporates high-power VQFN010V3030 package : 3.0x3.0x0.9 (mm)
・Tracking function
X

Most Viewed