ROHM Product Detail

BD33FD0WHFP
2A 3.3V, Fixed Output, High-Accuracy LDO Regulator

The BDxxFD0 series are low-saturation regulators. The series’ output voltages are Variable, and fixed type. These series have a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD33FD0WHFP-TR
Status | Recommended
Package | HRP5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4.3

Vin(Max.)[V]

32

Iout(Max.)[A]

2

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Ripple Rejection [dB]

55

Load Regulation[mV]

Vo x 0.007(Io=5mA to 1A )

Output Capacitor[µF]

2.2

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HRP5

Reference Code

HRP-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

  • Output current capability: 2A
  • Output voltage: Variable, Fixed (1.5V/1.8V/2.5V/3.0V/3.3V/5.0V/8.0V/9.0V/12V/15V/16V)
  • ±1% (±1.5%:BD15/18/25FD0W) High output voltage accuracy (Ta=25°C)
  • Low saturation with PDMOS output
  • Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
  • Built-in thermal Shutdown circuit for protecting the IC from thermal damage due to overloading
  • Low ESR Capacitor
  • HRP5/TO263-5 package
X

Most Viewed