BD33FC0FP
1A 3.3V, Fixed Output, High-Accuracy LDO Regulator

BD33FC0FP is low-saturation regulators. BD33FC0FP output voltage is 3.3V and package is TO252-3. BD33FC0FP has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD33FC0FP-E2
Status | Recommended
Package | TO252-3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4.3

Vin(Max.)[V]

26.5

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Ripple Rejection [dB]

55

Load Regulation[mV]

Vo x 0.01V(Io=5mA to 1A)

Output Capacitor[µF]

1

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Output current capability: 1A
  • Output voltage: 3.3V
  • High output voltage accuracy (Ta=25°C): ±1%
  • Low saturation with PDMOS output
  • Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
  • Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
  • Available Ceramic Capacitor to prevent oscillation
  • TO252-3 package
X

Most Viewed