BD15HC5WEFJ
1.5A 1.5V, Fixed Output, High-Accuracy LDO Regulator
BD15HC5WEFJ
1.5A 1.5V, Fixed Output, High-Accuracy LDO Regulator
BD15HC5WEFJ is a LDO regulator with output current 1.5A. The output accuracy is ±1% of output voltage. It is used for the wide applications of digital appliances. It has package type: HTSOP-J8. Overcurrent protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition)are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.
We recommend BD15HC5JEFJ for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
10
Vin(Min.)[V]
4.5
Vin(Max.)[V]
8
Iout(Max.)[A]
1.5
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.6
Dropout Voltage (Typ.)[V]
0.6(Io=1.5A)
Ripple Rejection [dB]
60
Load Regulation[mV]
25(Io=0 to 1.5A)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
Yes
Package
HTSOP-J8
Reference Code
HSOIC-8
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Features:
- +/-1% output voltage accuracy
- Built-in Over Current Protection (OCP)
- Built-in Thermal Shut Down circuit (TSD)
- Zero μA Shutdown mode