ROHM Product Detail

BD00JC0MNUX-M
LDO Regulator with Power Good

BD00JC0MNUX-M is a low-voltage output 1ch linear regulator IC that operates from a very low input supply and offers an ideal performance in low input voltage to low output voltage applications. It has built-in N-MOSFET power transistor that minimizes the input-to-output voltage differential producing very small ON resistance(RON=200mΩ) level. By lowering the dropout voltage in this way, the IC can operate even at high current(Iomax=1A) with very low power loss. As a result, this eliminates the need for switching regulator and its associated components. BD00JC0MNUX-M is designed for small packages that causes cost reduction. Its output voltage can be varied from 0.65V to 2.7V and it has a soft start(NRCS) function that enables an output voltage ramp-up which can be set to whatever power supply sequence is required.

Product Detail

 
Part Number | BD00JC0MNUX-ME2
Status | Recommended
Package | VSON010X3030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Iout(Max.)[A]

1

Vout Type

Adjustable

Vout Accuracy

±1.0% (Tj=25℃

Circuit Current[mA]

0.7

Dropout Voltage (Typ.)[V]

0.2(Io=1A)

Load Regulation[mV]

0.5(Io=0 to 1A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

Yes

Discharge Function

Yes

Soft Start

Adjustable

Package

VSON010X3030

Reference Code

VSON010X3030-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • High Output Voltage Accuracy: ±1%
  • Built-in VCC Under Voltage Lock Out circuit
  • With Soft Start Function(NRCS)
  • Low ON Resistance
  • Built-in Over-Current Protection Circuit
  • Built-in Thermal Shut Down circuit(TSD)
  • Variable Output
  • With Tracking Function
  • Small package VSON010X3030
X

Most Viewed