ROHM Product Detail

BD00GC0WEFJ
1A Variable Output, High-Accuracy LDO Regulator

BD00GC0WEFJ is a LDO regulator with output current 1.0A. The output accuracy is ±1% of output voltage. It has package type: HTSOP-J8.
Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

We recommend BD00GC0JEFJ for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD00GC0WEFJ-E2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

ch

1

Withstand Voltage (Max.)[V]

15

Vin(Min.)[V]

4.5

Vin(Max.)[V]

14

Iout(Max.)[A]

1

Vout Type

Adjustable

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.6

Dropout Voltage (Typ.)[V]

0.6(Io=1A)

Ripple Rejection [dB]

60

Load Regulation[mV]

25(Io=0 to 1A)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • ±1% output voltage accuracy
  • Built-in Over Current Protection circuit (OCP)
  • Built-in Thermal Shut Down circuit (TSD)
  • Zero μA shutdown mode

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66003
    • Compact NFC Wireless Charge with 300mW Output
    • ML7661-EVK-001 is equipped with the power transmitting side LSI ML7661, and ML7660-EVK-001 is equipped with the power receiving side LSI ML7660. By facing the antenna, it is possible to output a power supply of 300mW. Wireless battery charging can be achieved in a small space.

      The antenna is a product of Amphenol.
      Datasheet Download:

      For any inquiries related to antennas, kindly use the inquiry form provided below.
      Amphenol Website Contact Form

    • Reference Design - REF67011
    • NFC Telemetry-Based Rotating Component Torque Sensing
    • In this reference design, a strain sensor and the ML7660-EVK-002 are attached to the shaft. It is now possible to directly measure and collect data on the strain of the rotating shaft, which was previously impossible.

      Specifically, the measurement process follows these steps:
      1) The power supply LSI wirelessly supplies power to the power receiving LSI.
      2) The power receiving LSI supplies power to the strain sensor via a wired connection.
      3) The strain sensor measures the strain of the rotating shaft.
      4) The strain sensor sends the strain measurement data to the power receiving LSI via a wired connection.
      5) The power receiving LSI wirelessly transmits the measurement data to the power supply LSI.

      This reference design uses the STREAL SR300 sensor manufactured by Macnica. If you plan to use Macnica sensors, please check directly with Macnica for availability and procurement details in advance.
      https://www.macnica.co.jp/en/business/semiconductor/macnica_products/streal/

X

Most Viewed