ROHM Product Detail

BD00FDAWHFP
2A 35V, Variable Output, High-Accuracy LDO Regulator

The BD00FDAWHFP is low-saturation regulators. The series’ output voltages are Variable type. BD00FDAWHFP have a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD00FDAWHFP-TR
Status | Recommended
Package | HRP5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4

Vin(Max.)[V]

32

Iout(Max.)[A]

2

Vout Type

Adjustable

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.40(Io=1A)

Ripple Rejection [dB]

55

Load Regulation[mV]

Vo x 0.007(Io=5mA to 1A )

Output Capacitor[µF]

2.2

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HRP5

Reference Code

HRP-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

  • Output Current Capability: 2A
  • Output Voltage: Variable
  • ±1 %
    High Output Voltage Accuracy(Ta = 25℃)
  • Low Saturation with PDMOS Output
  • Built-in Over-current Protection Circuit that Prevents the Destruction of the IC due to Output Short Circuits
  • Built-in Thermal Shutdown Circuit for Protecting the IC from Thermal Damage due to Overloading
  • Low ESR Capacitor
  • HRP5 Package
X

Most Viewed