ROHM Product Detail

BD00D0AWHFP
2A Variable Output, High-Accuracy LDO Regulator

ROHM's LDO regulators continue the trend towards increasing miniaturization and greater power efficiency and are optimized for power supplies of all types. The broad lineup includes low saturation fixed output types in 1A/2A/0.3A ratings, models with different output voltages and packages, and units with/without a shutdown switch. In addition, overcurrent and thermal shutdown circuits are integrated to prevent IC destruction due to output short-circuit and IC overload respectively.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD00D0AWHFP-TR
Status | Active
Package | HRP5
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4

Vin(Max.)[V]

25

Iout(Max.)[A]

2

Vout Type

Adjustable

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.4(Io=1A)

Ripple Rejection [dB]

55

Load Regulation[mV]

Vo x 0.007V(Io=5mA to 1A)

Output Capacitor[µF]

2.2

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HRP5

Reference Code

HRP-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

・Maximum output current: 2A
・Output voltage accuracy: ±1%
・Ultra-low saturation with PDMOS output
X

Most Viewed