BAJ6DD0WT
2A 16V, Fixed Output, High-Accuracy LDO Regulator with Shutdown Switch
Last Time Buy
BAJ6DD0WT
2A 16V, Fixed Output, High-Accuracy LDO Regulator with Shutdown Switch
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
3
Vin(Max.)[V]
25
Iout(Max.)[A]
2
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.9
Dropout Voltage (Typ.)[V]
0.45(Io=2A)
Ripple Rejection [dB]
55
Load Regulation[mV]
50(Io=0A to 2A)
Output Capacitor[µF]
22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
Yes
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Package
TO220FP-5
Reference Code
TO220FP-5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Features:
・Maximum current: 2A・Output voltage accuracy: ±1%
・Ultra-low saturation with PNP output