BA15BC0WT
1A 1.5V, Fixed Output, High-Accuracy LDO Regulator
Last Time Buy
BA15BC0WT
1A 1.5V, Fixed Output, High-Accuracy LDO Regulator
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
18
Vin(Min.)[V]
3
Vin(Max.)[V]
16
Iout(Max.)[A]
1
Vout Type
Fixed
Vout Accuracy
±2.0% (Ta=25℃)
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.3(Io=0.2A)
Ripple Rejection [dB]
55
Load Regulation[mV]
35(Io=0 to 1A)
Output Capacitor[µF]
22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Package
TO220FP-5
Reference Code
TO220FP-5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Features:
・Maximum output current: 1A・Output voltage accuracy: ±2%
・Ultra-low saturation with PNP output