ROHM Product Detail

Last Time Buy BA00BC0WT
1A Variable Output, High-Accuracy LDO Regulator

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA00BC0WT
Status | Last Time Buy
Package | TO220FP-5
Packing Type | Tube
Unit Quantity | 500
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

18

Vin(Min.)[V]

3

Vin(Max.)[V]

16

Iout(Max.)[A]

1

Vout Type

Adjustable

Vout Accuracy

±2.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.3(Io=0.2A)

Ripple Rejection [dB]

55

Load Regulation[mV]

35(Io=0 to 1A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

TO220FP-5

Reference Code

TO220FP-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・Maximum output current: 1A
・Output voltage accuracy: ±2%
・Ultra-low saturation with PNP output
X

Most Viewed