ROHM Product Detail

BD7602GUL
Power Management IC for Near Field Communication LSI

BD7602GUL is a Power Management IC for mobile device with NFC IC. Each LDO output is controlled by 2 line serial interface which supports I²C Bus protocol. This helps to save space to integrate all PMIC for NFC IC.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7602GUL-E2
Status | Recommended
Package | VCSP50L1C
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

2

Withstand Voltage (Max.)[V]

7

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.1

Vout Type

Adjustable

Circuit Current[mA]

0.01

Thermal Shut-down

Yes

Over Current Protection

Yes

Package

VCSP50L1C

Reference Code

CSP

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

· Low current consumption 10µA (Typ)
· 2 Channel LDO
· 2.7V UVLO detection
· 1 Channel GPO
· Thermal Shut Down function
· 2 line serial interface which supports I²C bus protocol.
X

Most Viewed