ROHM Product Detail

BD3533F
3A Variable Output Termination Regulator for DDR-SDRAMs

BD3533F is a termination regulator that complies with JEDEC requirements for DDR-SDRAM. This linear power supply uses a built-in N-channel MOSFET and high-speed OP-AMPS specially designed to provide excellent transient response. It has a sink/source current capability up to 1A and has a power supply bias requirement of 3.3V to 5.0V for driving the N-channel MOSFET. By employing an independent reference voltage input (VDDQ) and a feedback pin (VTTS), this termination regulator provides excellent output voltage accuracy and load regulation as required by JEDEC standards. Additionally, BD3533 has a reference power supply output (VREF) for DDR-SDRAM or for memory controllers. Unlike the VTT output that goes to "Hi-Z" state, the VREF output is kept unchanged when EN input is changed to "Low", making this IC suitable for DDR-SDRAM under "Self Refresh" state.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3533F-E2
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

7

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Iout(Max.)[A]

3

Vout Type

Adjustable

Circuit Current[mA]

2

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Package

SOP8

Reference Code

SOIC-8

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Find Similar

Features:

· Incorporates a Push-Pull Power Supply for Termination (VTT)
· Incorporates a Reference Voltage Circuit (VREF)
· Incorporates an Enabler
· Incorporates an Under Voltage Lockout (UVLO)
· Incorporates a Thermal Shutdown Protector (TSD)
· Compatible with Dual Channel (DDR-2)
X

Most Viewed