ROHM Product Detail

Not Recommended for New Designs BD820F50EFJ-C
200mA 5V Output LDO Regulator with WDT and Voltage Detector for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD820F50EFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.9

Vin(Max.)[V]

42

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.005

Dropout Voltage (Typ.)[V]

0.40(Io=200mA)

Ripple Rejection [dB]

70

Load Regulation[mV]

10

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Qualified for Automotive Applications
  • Low ESR Ceramic Capacitors Applicable for Output
  • Low Dropout Voltage: PDMOS Output Transistor
  • Integrated Power On and Under-voltage Reset
  • Adjustable Reset Delay Time and Watchdog Time by External Capacitor
  • Integrated Over Current Protection (OCP)
  • Integrated Thermal Shutdown (TSD)
X

Most Viewed