ROHM Product Detail

Last Time Buy BD3020HFP
500mA 5V Output LDO Regulator with WDT and Voltage Detector

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD3020HFP-TR
Status | Last Time Buy
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

5.6

Vin(Max.)[V]

36

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.08

Dropout Voltage (Typ.)[V]

0.3(Io=0.2A)

Load Regulation[mV]

30

Package

HRP7

Reference Code

HRP-7

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

  • Integrated WDT Reset Circuit
    Adjustable Detection Voltage through Vs pin
  • Low saturation voltage by using PMOS output transistor
  • VCC Max Voltage: 50V
  • Integrated Over Current Protection and Thermal Shut Down
  • HRP7 package
X

Most Viewed