ROHM Product Detail

Not Recommended for New Designs BD4269EFJ-C
300mA Output LDO Regulator with 2ch RESET for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD4269EFJ-CE2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

45

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45

Iout(Max.)[A]

0.3

Vout Type

Fixed

Vout Accuracy

±2.0%

Circuit Current[mA]

0.07

Load Regulation[mV]

10

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualifies(Grade 1)
  • Low ESR ceramic capacitors applicable for output.
  • Low drop voltage: PDMOS output transistor
  • Power on and under-voltage reset
  • Sense input comparator for VCC or other voltage
  • Adjustable power on and under-voltage reset and Sense input comparator by external resistance
  • Programmable reset delay time by external capacitor.
X

Most Viewed