ROHM Product Detail

BD9483F
White LED Driver for large LCD Panels (DCDC Converter type)

BD9483F is a high efficiency driver for white LEDs and designed for large LCDs. This IC is built-in 2ch boost DCDC converters that employ an array of LEDs as the light source. BD9483F has some protect function against fault conditions, such as the over-voltage protection (OVP),the over current limit protection of DCDC (OCP), Max duty protection, LED OCP protection. Therefore BD9483F is available for the fail-safe design over a wide range output voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9483F-GE2
Status | Active
Package | SOP24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Topology

Boost

Vin(Min.)[V]

11

Vin(Max.)[V]

35

Number of Outputs

2

Switching Frequency (Max.)[MHz]

0.15

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

15.0x7.8 (t=2.01)

Find Similar

Features:

・2ch boost DCDC converter with current mode
・LED protection circuit (Max duty protection, LED OCP protection)
・Over-voltage protection (OVP) for the output voltage Vout
・Adjustable soft start
・The wide range of analog dimming 0.2V-3.0V
・2ch independent PWM dimming input
・The UVLO detection for the input voltage of the power stage
・FAIL logic output
X

Most Viewed