ROHM Product Detail

Not Recommended for New Designs BD9470AFM
White LED driver for medium sized and large sized LCD back light

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9470AFM-GE2
Package | HSOP-M28
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Total Output Current (Max.)[mA]

250

Number of Outputs

6

Switching Frequency (Max.)[MHz]

0.15

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

18.5x9.9 (t=2.41)

Features:

· 6chLED constantcurrent driver
· LED maximum output current 250mA
· Individual PWM dimming modulation allowed for LEDs
· ±2%LED current accuracy (when eachLED is set to 130mA)
· Built-inLED feedback voltage automatic adjustment circuit according toLED current
· Built-in start-up circuit independent of PWM light modulation
· built-in VOUT・FB voltage maintenance function when PWM=Low(0%)
· Built-in LED current stabilization circuit while scanning operation is performed
· Built-in VOUT discharge circuitwhile shutdown
· Built-inLED protection(OPEN / SHORT protection)
· Individual detection and individual LED OFF for both open and short circuit
· AdjustableLED short-circuit protection threshold
· PWM-independentLED protection
· VOUT over voltage protection (OVP) and reduced voltage protection(SCP) circuit
· Built-in failure indication function
· Built-inISET pin short-circuit protection circuit
X

Most Viewed