ROHM Product Detail

BD9422EFV
White LED Driver for large LCD panel

BD9422EFV is a high efficiency driver for white LEDs and designed for large LCD panel. This IC is built-in high current drive and high responsibility type 6ch LED drivers and 1ch boost DCDC converter. BD9422EFV has some protect function against fault conditions, such as the over-voltage protection (OVP), LED OPEN and SHORT protection, the over current limit protection of DCDC (OCP). Therefore BD9422EFV is available for the fail-safe design over a wide range output voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9422EFV-E2
Status | Active
Package | HTSSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Per Channel Drive(Max.)[mA]

400

Number of Outputs

6

Switching Frequency (Max.)[MHz]

0.5

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=1.0)

Find Similar

Features:

  • 6ch Constant LED drivers, available 400mA drive per 1ch.
  • Constant current accuracy ±1.8% (IC only)
  • Each 6ch external PWM inputs can control independent dimming .
  • Current analog (linear) dimming by VREF
  • 1ch boost controller with current mode (external FET)
  • Several protection functions
    DCDC part : OCP/OVP/UVLO/TSD
    LED driver part :OPEN,SHORT detection
  • SHORT detection voltage is set by LSP terminal. Error detection output FAIL terminal inside (normal=Open, error=Drain)
  • Master/Slave mode inside
X

Most Viewed