ROHM Product Detail

BD9394EFV
White LED Driver for large LCD Panels (DCDC Converter type)

BD9394EFV is a high efficiency driver for white LEDs and designed for large LCDs. This IC is built-in a boost DCDC converters that employ an array of LEDs as the light source. BD9394FP has some protect function against fault conditions, such as the over-voltage protection (OVP), the over current limit protection of DCDC (OCP), the short circuit protection (SCP), the open detection of LED string. Therefore BD9394EFV is available for the fail-safe design over a wide range output voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9394EFV-E2
Status | Active
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Total Output Current (Max.)[mA]

150

Number of Outputs

4

Switching Frequency (Max.)[MHz]

0.15

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1.0)

Find Similar

Features:

・4ch LED constant current driver and DC/DC converter
・Maximum LED Current: 150mA
・LED Feedback Voltage: 0.37V (@NADIM=2.62V), so lower heat. Adjustable Feed Back Voltage by following LED Current setting.
・±2% LED current accuracy (NADIM=2.62V, when each LED is set to 100mA)
・Analog current (Linear) dimming at NADIM pin
・LED pin rating 60V
・Individual detection and individual LED OFF for both open and short circuits
・Built-in ISET pin short-circuit protection circuit
・Set Soft-Start time byexternal capacitor.
・FET’s Gate (N pin) is driven by 5.8V swing
・Built-in Vout discharge circuit for shutdown
・Built-in Vout overvoltage protection (OVP) / reduced voltage protection (SCP) circuit
・Adjustable LED Short Protection Voltage by LSP terminal
・HSOP20, HTSSOP-B24 package with high heat radiation efficiency
X

Most Viewed