ROHM Product Detail

BD83A44MUF-M
4ch Current Driver Integrated, Built-in MOS for Boost, Boost DC/DC Converter White LED Driver for Automotive

This IC is a white LED driver for LCD backlight. It has MOS for boost and 4ch current drivers for LED drive, making it ideal for high brightness LED drive. LED pin maximum voltage is 50V, making it suitable for driving medium LCD panels. The dimming is controlled by the PWM signal and can be set up to 20,000: 1@100Hz. It also supports analog dimming and can accommodate even higher brightness ranges by combining with PWM dimming. DC/DC converters can be controlled for boost applications, and the input operating voltage range is 4.5V to 48.0V.

Product Detail

 
Part Number | BD83A44MUF-ME2
Status | Recommended
Package | VQFN24FV4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Boost

Vin(Min.)[V]

4.5

Vin(Max.)[V]

48

Total Output Current (Max.)[mA]

520

Per Channel Drive(Max.)[mA]

130

Number of Outputs

4

Vout(Max.)[V]

50

Switching Frequency (Max.)[MHz]

2.42

Integrated Switching FET

Yes

Dimming

PWM / Analog

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.0x4.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Built-in 4ch Current Driver for LED Driver
  • Built-in MOS for Boost
  • Current Mode Boost DC/DC Converter
  • Load Switch (M1) Control Pin
  • PWM Dimming (20,000: 1@100Hz, 100Hz to 25kHz)
  • Spread Spectrum Function
  • DC/DC Oscillation Frequency External Synchronization Function
  • LSI Protect Functions (UVLO, OVP, TSD, OCP)
  • LED Anode/Cathode Short Circuit Protection Function
  • LED Open/Short Protection
X

Most Viewed