ROHM Product Detail

BD82A26MUF-M
Nano Cap™, White LED Driver for Automotive with 6ch Current Driver Integrated, Built-in Boost DC/DC Converter

This IC is a white LED driver for LCD backlight. It has 6ch current drivers for LED drive, making it ideal for high brightness LED drive. LED pin maximum voltage is 50V, making it suitable for driving large LCD panels.

What is Nano Cap™?
Nano Cap™ is a combination of technologies which allow stable operation even if output capacitance is connected with the range of nF unit.

Product Detail

 
Part Number | BD82A26MUF-ME2
Status | Recommended
Package | VQFN32FBV050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Boost

Vin(Min.)[V]

3

Vin(Max.)[V]

48

Total Output Current (Max.)[mA]

900

Per Channel Drive(Max.)[mA]

150

Number of Outputs

6

Vout(Max.)[V]

50

Switching Frequency (Max.)[MHz]

2.42

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x5 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Cap™ Integrated
  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Current Driver for LED Drive 6ch
  • Current Mode Boost DC/DC Converters
  • Load Switch(M1) Control Pin
  • PWM Dimming(20,000: 1@100Hz, 100Hz to 25kHz)
  • Analog + PWM Mix Dimming Available
  • Spread Spectrum Function
  • DC/DC Converter Oscillation Frequency External Synchronization Function
  • LSI Protect Functions(UVLO, OVP, TSD, OCPL)
  • LED Anode/Cathode Short Circuit Protection Function
  • LED Open/Short Protection Function

Supporting Information

 

Overview

These products leverage proprietary low power consumption technology to reduce losses in LED driver current control circuits. The result is 20% lower overall IC power consumption compared to conventional products under typical conditions (80mA/ch LED circuit current, 12V power supply). This contributes to lower power consumption in medium- to large-sized automotive displays where power consumption is an issue.

At the same time, all models are equipped with both DC and PWM dimming to meet a wide range of requirements. As there no longer exists a need to switch current feedback mode for low/high brightness change with ROHM’s original seamless PWM dimming technology, flickering that occurs with general PWM dimming is reduced, improving system reliability.

Low Power Consumption Technology
Seamless PWM Dimming

Application Examples

• Instrument clusters
• Car infotainment
• Head-up displays (HUDs)
• Electronic mirrors (side/rear view)

Compatible with a wide range of display sizes from 5-inch to 10+ inch class.

Application

Reference Design / Application Evaluation Kit

 

Videos & Catalogs

 
Loading...
X

Most Viewed