ROHM Product Detail

Not Recommended for New Designs BD6142AMUV
8-Channel White LED Driver with Integrated FET for up to 80 LEDs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6142AMUV-E2
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

4.2

Vin(Max.)[V]

27

Total Output Current (Max.)[mA]

240

Per Channel Drive(Max.)[mA]

30

Number of Outputs

8

Vout(Max.)[V]

41

Switching Frequency (Max.)[MHz]

1.6

Integrated Switching FET

Yes

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x4.0 (t=1.0)

Features:

・High efficiency PWM step-up DC/DC converter
・High accuracy & good matching current drivers 8-ch (MAX30mA/ch)
・Integrated 50V power Nch MOSFET
・Soft Start function
・Drive up to 11 LEDs in series, 8 strings in parallel
・Wide input voltage range (4.2V to 27V)
・Over-voltage protection
・External SBD open detect / Output Short protection
・Over current limit
・CH Terminal open / GND short protect
・CH over voltage protect / LED short protect
・Thermal shutdown (TSD)
・Under voltage lockout (UVLO)
・PWM dimming (200Hz to 25kHz)
・Analog dimming
X

Most Viewed