ROHM Product Detail

BD6071HFN
White LED Driver with Synchronous Boost Converter and PWM Brightness Control for up to 3 LEDs in Series

Switching Regulator type LED Driver Series for small LCD backlight are boost DC/DC converters possible to drive the white LEDs at constant. It is possible that turning on white LED steadily by a series connection which has no current variation, and by a fast transient response with current mode. With synchronous rectification (no external schottky diode required) and small package, they can save mount space. BD6071HFN suited over voltage and over current limit from BD6072HFN.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6071HFN-TR
Status | Active
Package | HSON8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Topology

Boost

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

35

Per Channel Drive(Max.)[mA]

35

Number of Outputs

1

Vout(Max.)[V]

14

Switching Frequency (Max.)[MHz]

1

Integrated Switching FET

Yes

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x3.0 (t=0.6)

Find Similar

Features:

・Boost DC/DC converter
・Adjustment of brightness by external PWM pulse
・Possible to driving 3 LEDs
・Soft start function
・Synchronous rectification Boost DC/DC converter
・No external schottky diode required
・Output Open • Short protect
X

Most Viewed