ROHM Product Detail

BD18353MUF-M
1ch High Current LED Controller for Automotive

BD18353EFV-M/MUF-M is a 1ch LED Controller. High side current detection amplifier is built-in. PWM dimming duty can be freely set with built-in PWM generation circuit. PWM dimming realizes by driving an external P-ch MOSFET. Outputs abnormal LED status to the FAULT_B pin. Two systems of analog dimming are built-in. High precision 3.0V output power supply for analog dimming and PWM dimming setting is built-in.

Product Detail

 
Part Number | BD18353MUF-ME2
Status | Recommended
Package | VQFN20FV3535
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Boost

Vin(Min.)[V]

5

Vin(Max.)[V]

65

Number of Outputs

1

Vout(Max.)[V]

65

Switching Frequency (Max.)[MHz]

2.5

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.5x3.5 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Rail-to-Rail Current Sense Amplifier
  • PWM Dimming Signal Generator
  • Over Voltage Protection (OVP)
  • Short Circuit Protection (SCP)
  • Analog Dimming (two systems)
  • DRL Mode (100% Duty) Enable
  • Outputs Abnormal LED Status (FAULT_B)
  • Spread Spectrum Frequency Modulation ON/OFF (SSFM_B)
X

Most Viewed