ROHM Product Detail

BU16501KS2
LED Driver with I²C Compatible and 3-wire Serial Interface
for 8x16 LEDs in Dot Matrix

BU16501KS2 is “Matrix LED Driver” that is the most suitable for the Home Appliance. It can control 8x16 (128 dot) LED Matrix by internal 8-channel PMOS SWs and 16-channel LED drivers. It can control the brightness in each dot by the setting of the internal register. It supports SPI and I²C interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU16501KS2-E2
Status | Active
Package | SQFP-T52M
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Topology

Constant Current

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

680

Per Channel Drive(Max.)[mA]

42.5

Number of Outputs

16

Vout(Max.)[V]

5.5

Data Input

I2C / 3-wire

Dimming

DC / PWM

PWM Dimming Steps

64

DC Dimming Steps

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12.0x12.0 (t=1.6)

Find Similar

Features:

  • LED Matrix driver (8x16)
    8-channel PMOS SWs and 16-ch current drivers with 1/8 timing driven sequentially.
  • Put ON/OFF (for every dot).
  • The current drivers can drive 0 to 20mA current with 16-step (for every dot).
  • The current drivers can drive maximum 42.5mA/Line.
  • 64-steps of the luminance control by PWM (common setting for all dots)
  • Interface
  • SPI and I²C BUS FS mode(max 400kHz)Compatibility
  • For I²C mode, I²C Device address is selectable (74h or 75h)
  • Thermal shutdown (TSD)
X

Most Viewed