ROHM Product Detail

BM521Q25F
AC/DC controller IC for LED lighting Included 650V MOSFET

BM521Q25F is an AC/DC converter for LED lighting, which has a built-in MOSFET with 650V withstand voltage. This IC can be applied to quasi-resonant typed High-side LED driver application, and the high current precision and Low EMI noise can be achieved. Moreover, owing to the built-in PFC (Power Factor Correction) converter, the harmonics is improved. Owing to the start-up circuit with 650V withstand voltage, the low power consumption is achieved. And owing to the external current setting resistance, a power supply design with a high degree of freedom can be achieved. Owing to the built-in start-up circuit and MOSFET with 650V withstand voltage, a compact application can be designed easily, and the low-cost can be achieved with the small BOM size.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM521Q25F-GE2
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Vin(Min.)[V]

8.9

Vin(Max.)[V]

25

Number of Outputs

1

Switching Frequency (Max.)[MHz]

0.3

Integrated Switching FET

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.2 (t=1.71)

Find Similar

Features:

  • Quasi-resonant Switching Mode + PFC Circuit
  • Non-isolated Application
  • Built-in 650V Start-up Circuit
  • Built-in 650V Switching MOSFET
  • Maximum Frequency 300kHz
  • VCC Pin: Under Voltage Protection
  • VCC Pin: Over Voltage Protection (Latch)
  • SOURCE Pin: Leading-Edge-Blanking Function
  • SOURCE Pin: OPEN Protection Function
  • LED Over Current Detection Function
X

Most Viewed