BM520Q15F
AC/DC Controller IC for LED Lighting Included 650V MOSFET

The AC/DC quasi-resonant controller type LED driver IC BM520Q15F can be applied to a non-isolated application, making the designs for various types of low power converter easy. The low power consumption and high-speed start are achieved through the start-up circuit with 650V withstand voltage. Due to the quasi-resonant mode, soft switching is achieved. The EMI is also improved by the alterable operating frequency. A power supply design with a high degree of freedom can also be achieved by the external current setting resistance. A low-cost application can be achieved with the built-in MOSFET with 650V withstand voltage. It also makes the application design easy.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM520Q15F-GE2
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Vin(Min.)[V]

8.9

Vin(Max.)[V]

26

Number of Outputs

1

Switching Frequency (Max.)[MHz]

0.22

Integrated Switching FET

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

  • Quasi-resonant Switching Mode
  • Built-in 650V Starter Circuit
  • Built-in 650V Switching MOSFET
  • Maximum Frequency of 200kHz
  • VCC pin: Under Voltage Protection
  • VCC pin: Over Voltage Protection (latch)
  • SOURCE pin: Leading-Edge-Blanking Function
  • ZT pin: Trigger Mask Function
  • ZT pin: Over Voltage Protection (latch)
  • NTC pin: Temperature Detecting Protection (Automatic Recovery)
X

Most Viewed