ROHM Product Detail

BD2812GU
2-Channel RGB Charge Pump LED Driver with Illumination

The BD2812GU is a RGB LED driver specifically engineered for decoration purposes. This RGB driver incorporates lighting patterns and illuminates without imposing any load on CPU. This RGB driver is best-suited for illumination using RGB LEDs and decoration using monochrome LEDs. The DC/DC converter module adopts a charge pump system and rarely uses a coil. In addition, this RGB driver has been successfully miniaturized through the use of a chip size package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2812GU-E2
Status | Active
Package | VCSP85H3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Topology

Charge Pump

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

250

Per Channel Drive(Max.)[mA]

30.48

Number of Outputs

6

Vout(Max.)[V]

5

Switching Frequency (Max.)[MHz]

1

Data Input

I2C

Data Transfer Rate(Max.)[MHz]

0.4

Dimming

DC

DC Dimming Steps

128

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.1x3.1 (t=1.0)

Find Similar

Features:

・RGB LED driver (dual drivers)
・Slope control function (allowing dual drivers to be controlled independently).
・Slope control can be implemented using the DC current.
・Continuous illumination mode and Illumination single cycle mode are supported.
・Independent external ON/OFF synchronizing terminals are provided.
・Multiple drivers can be used concurrently.
・Low consumption operation is possible by the Sleep operation mode function.
・Charge pump system DC/DC
・Boost magnification is changed automatically (1x, 1.5x, 2x)
・Over voltage protection function (auto recovery type)
・Over current protection (auto recovery)
・Thermal shutdown (TSD)
X

Most Viewed