ROHM Product Detail

BD94130EFV-M
24-channel Constant Current Drivers and 8-line Switch Controllers Embedded Backlight LED Driver

BD94130EFV-M is embedded 24-channel constant current drivers with 12bit PWM dimming and max 8-line switch controllers. This device can set LED constant current value by setting external ISET resistor. Communication with μ-controller via SPI is feasible.

Product Detail

 
Part Number | BD94130EFV-ME2
Status | Recommended
Package | HTSSOP-B54
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

1920

Per Channel Drive(Max.)[mA]

80

Number of Outputs

24

Vout(Max.)[V]

20

Data Input

SPI

Data Transfer Rate(Max.)[MHz]

20

Dimming

DC / PWM

PWM Dimming Steps

4096

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

18.5x9.5 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Integrated 24-channel LED Constant Current Drivers
  • Integrated 4/6/8-line Switch Controllers
  • SPI Interface (Cascade Connection Feasible)
  • 12bit PWM Dimming
  • LED Constant Current Setting by ISET Resistor
  • Phase Shift Function
  • 6bit Dot Correct (50% to 100%)
  • LED Open Detection and LED Short Detection
  • Adjacent LEDCH Short Detection
  • PGATE Short Protection
  • VINSW Over Voltage Protection
  • Slew Rate Control for PMOS Gate Driver
  • Abnormality Output FAILB Pin

Supporting Information

 

Overview

The BD94130xxx-M series of matrix LED drivers combines an 8-line switch controller with 24-channel current driver - allowing control (dimming) of up to 192 zones mini-LED for backlighting with a single IC. On top of that, the mini-LEDs in each zone can be independently adjusted by using a local dimming function - contributing to larger contrast ratio, lower power consumption displays.
For example, with current mainstream 10-inch class infotainment displays that consist of approx. 600 zones, the BD94130xxx-M series enable operation with just one-fourth of the number of LED drivers compared to existing (48-zone) products - decreasing LED driver mounting area by approx. 84%. And this advantage will only increase as screens become larger and the number of zones rises inside next-generation cockpits.

Lighting Image with Local Dimming Function
Comparison of the No. of LED Drivers Required for Car Infotainment and Instrument Clusters

Application Examples

ROHM’s BD94130xxx-M series are equipped with local dimming functionality to support a variety of high-contrast automotive displays.
• Electronic mirrors (side/rear view)
• Car infotainment
• Instrument clusters
• Head-up displays (HUDs)

X

Most Viewed