ROHM Product Detail

BD8388FV-M
8ch LED Driver IC for Automotive with 3-line Serial Interface

The BD8388FV-M is a serial-in parallel-out controlled LED driver with 40 V output voltage rating. With the input of 3-line serial data, it turns the 8ch open drain output on/off. Due to its compact size, it is optimal for small space.

Product Detail

 
Part Number | BD8388FV-ME2
Status | Active
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Open Drain

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

400

Per Channel Drive(Max.)[mA]

50

Number of Outputs

8

Vout(Max.)[V]

40

Data Input

SPI

Data Transfer Rate(Max.)[MHz]

1.25

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5.0x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Open Drain Output
  • 3-line Serial Control + Enable Signal
  • Cascade Connection Compatible
  • SSOP-B16 Package
  • Internal 8ch Power Transistor
  • Output Slew Rate 20 V/μs(Typ)(for Low EMC Noise)
X

Most Viewed