ROHM Product Detail

BD83816EFV-M
16ch LED Driver IC for Automotive with 3-line Serial Interface

The BD83816EFV-M is a serial-in parallel-out controlled LED driver with 35 V output voltage rating. With the input of 3-line serial data, it turns the 16 ch open drain output on/off. Due to its compact size, it is optimal for small space.

Product Detail

 
Part Number | BD83816EFV-ME2
Status | Recommended
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Open Drain

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

800

Per Channel Drive(Max.)[mA]

50

Number of Outputs

16

Vout(Max.)[V]

35

Data Input

SPI

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.8x7.6 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Open Drain Output
  • 3-line Serial Control + Enable Signal
  • Cascade Connection Compatible
  • HTSSOP-B24 Package
  • Internal 16 ch Power Transistor
  • Output Slew Rate 20 V/μs(Typ)
    (for Low EMC Noise)
X

Most Viewed