ROHM Product Detail

Not Recommended for New Designs BD8379EFV-M
12ch LED Driver IC with 3-line Serial Interface

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8379EFV-ME2
Package | HTSSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Open Drain

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

600

Per Channel Drive(Max.)[mA]

50

Number of Outputs

12

Vout(Max.)[V]

35

Data Input

SPI

Data Transfer Rate(Max.)[MHz]

1.25

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

6.5x6.4 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • Open Drain Output.
  • 3-line Serial Control + Enable Signal.
  • Cascade Connection Compatible.
  • HTSSOP-B20 Package.
  • Internal 12ch Power Transistor.
  • Output Slew Rate Typical 20V/µs. (for Low EMC Noise)
  • AEC-Q100 Qualified.
X

Most Viewed