BD83740HFP-M
50V 500mA 1ch Source Driver for Automotive
						
						
						
						
						BD83740HFP-M
						
						50V 500mA 1ch Source Driver for Automotive
						 
						
						
					
				
			
		
			
				
				BD83740HFP-M is 50V-withstanding LED source drivers. Most suitably for Automotive LED driving, it can control light through PWM of constant current output. Having LED open detective function and overvoltage mute function integrated, it can deliver high reliability. Also by utilizing our patented PBUS function, it is possible to turn OFF all LEDs in case where a row of LEDs are opened if multiple rows of LEDs are driven through multiple number of the ICs.
Product Detail
Functional Safety:

Specifications:
Topology
Constant Current
Vin(Min.)[V]
4.5
Vin(Max.)[V]
42
Total Output Current (Max.)[mA]
500
Per Channel Drive(Max.)[mA]
500
Number of Outputs
1
Dimming
PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
9.395x10.54 (t=2.005)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- Variable form Constant-Current Source Driver
- PWM Dimming Function
- CR Timer for PWM Dimming Function Integrated
- LED Open detective Function Integrated
- Overvoltage Mute and Temperature Protection Functions Integrated
- Abnormal Output Detection and Output Functions (PBUS)
