ROHM Product Detail

BD83164MWF-M (Under Development)
64-channel Constant Current Drivers Embedded Backlight LED Driver for Automotive

BD83164MWF-M is embedded 64-channel constant current drivers with 16-bit PWM dimming. This device can set LED constant current value by setting external ISET Resistor. Communication via SPI is feasible.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD83164MWF-ME2
Package | UQFN88FBV100
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Topology

Constant Current

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

2880

Per Channel Drive(Max.)[mA]

45

Number of Outputs

64

Vout(Max.)[V]

10

Data Input

SPI

Data Transfer Rate(Max.)[MHz]

20

Dimming

DC / PWM

PWM Dimming Steps

65536

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

10.0x10.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Integrated 64-channel LED Constant Current Drivers
  • SPI Interface (Cascade Connection Feasible)
  • 16-bit PWM Dimming (Min On Pulse 0.5 μs)
  • 6-bit Global DC Dimming (50 % to 100 %)
  • LED Constant Current Setting by ISET Resistor
  • Phase Shift Function (16 bits)
  • LED Open Detection and LED Short Detection
  • Abnormal Output FAILB Pin
X

Most Viewed